| Recommended | |
|
OPN
|
KITPSOC4-HVPA-144KLITE |
| Product Status | active and preferred |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
US
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
US
|
| Country of Diffusion (CoD) |
US
|
Features
- Two high-resolution ΔΣ ADCs (16-20+ bits) with automatic gain current channel and HV input divider voltage channel, ensuring precise measurements.
- A range of digital peripherals, such as PWMs, to facilitate efficient control and communication.
- Serial communication interfaces, including a LIN interface with an integrated PHY, enabling seamless connectivity.
- A high-voltage subsystem capable of operating directly off a 12-V car battery, eliminating the need for additional power management components.
Benefits
- Comprehensive platform for developers to design and test innovative battery management systems.
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.