KIT_PSC3M8_CC1
Active and preferred
RoHS Compliant

KIT_PSC3M8_CC1

PSOC™ Control C3M8 digital power control card
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_PSC3M8_CC1
KIT_PSC3M8_CC1
ea.


Product details

  • Board Type
    Evaluation Board
  • CapSense
    No
  • Core
    ARM Cortex M33
  • Device
    PSC3M8GFS3PAHQ1
  • External memory
    None
  • Family
    PSOC Control C3
  • GPIOs/Shield Compatibility
    120 pin Edge connector
  • Input Type
    DC
  • Programmer/Debugger
    JLINK debugger
  • Qualification
    Industrial
  • Software Ecosystem
    ModusToolbox
  • Software Support
    ModusToolbox
  • Target Application
    EV Charging, Power conversion, Server power supply units (PSU)

OPN
KITPSC3M8CC1TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
ea.
in stock
The PSOC™ Control C3M8 digital power control card CC1 is an evaluation board designed to help engineers in the learning and testing of digital power control applications. The dimensions of the board (52 mm in height and 57 mm in width to connector) allow the use of this evaluation card in designs with high power density requirements. The control card integrates an isolated onboard debugger for a plug-and-play experience.

Features

  • PSOC™ Control C3M8 control card
  • PSOC™ Control C3M8 interface board
  • Type C to USB A cable
  • Isolated JLINK debugger
  • Isolated CAN FD
  • Non isolated PMBUS connector
  • Optional 10 pin JTAG/SWD header

Benefits

  • Full software ecosystem ModusToolBox
  • Code example start code development
  • Full access to controller card IO pins
  • Multiple communication interfaces
Documents

Design resources

Diagrams

KIT_PSC3M8_CC1 - Kit contents
KIT_PSC3M8_CC1 - Kit contents
KIT_PSC3M8_CC1 - Kit contents

Developer community