KIT_PSC3M5_MC1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
CoreARM Cortex M33
-
DevicePSC3M5FDS2AFQ1
-
FamilyPSOC™ Control C3
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityMADK
-
Hardware CompatibilityMADK Power boards
-
Programmer/DebuggerSEGGER J-Link Lite
-
SensorsHall sensors
-
Speed [m/s]ModusToolbox
-
Target ApplicationMotor Control & Drives
| Recommended | ||
|
OPN
|
KITPSC3M5MC1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
Features
- PSOC™ Control C3M5 PSC3M5FDS2AFQ1
- Connection to MADK boards (M1, M3, M5)
- On-board debugger (SEGGER J-Link LITE)
- 2 User LED - User-controlled LED
- 2 Debug LED & Aux LED
- DB42S03 or DB42M03 Brushless DC motor
- 24V/1A AC/DC power adapter
Benefits
- Out-of-the-box configuration
- Sensorless FOC motor control
- Can be configured to run two motors
- Code examples to shorten development
- Modular setup to adapt new power boards
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Videos
Diagrams