KIT_PSC3M5_DP1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
CoreARM Cortex M33
-
DevicePSC3M5FDS2AFQ1
-
FamilyPSOC™ Control C3
-
GPIOs/Shield Compatibility120 pin connector
-
Programmer/DebuggerJLINK debugger
-
SensorsTemperature sensors
-
Speed [m/s]ModusToolbox
| Recommended | ||
|
OPN
|
KITPSC3M5DP1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- Voltage Control Mode (VCM) default
- Peak Current Control Mode (PCCM)
- Multiphase synchronous buck converter
- Up to four buck channels are possible
- Two on-board variable and transent loads
- Bode plots measurement ready
- Test points for buck coverter details
- Power LED, ACT_LED, and Fault LED
- 24V DC adapter
Benefits
- Full software ecosystem ModusToolBox
- Code example start code development
- Dual buck evaluation
- Second dual buck board connection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.