KIT_PSC3_PFC1
Active and preferred
RoHS Compliant

KIT_PSC3_PFC1

PSOC™ Control Low-Voltage PFC Development Expansion Kit
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_PSC3_PFC1
KIT_PSC3_PFC1
ea.


Product details

  • Bluetooth Standard
    N/A
  • CapSense
    N/A
  • CCM operation
    N/A
  • Connectivity
    N/A
  • Core
    N/A
  • Description
    The KIT_PSC3_PFC1 is part of Infineon's PSOC™ Control MCUs low-voltage power board portfolio. It is intended for evaluation and training on different power conversion topologies. This power board operates in safe, low-voltage domain. It supports an input voltage range between 12V and 26V AC, and nominal output voltage of 40V DC. It must be combined (available separately) with any CC1 MCU control card from the PSOC Control family, like KIT_PSC3M5_CC1.
  • Device
    N/A
  • External memory
    N/A
  • Family
    PSOC Control
  • GPIOs/Shield Compatibility
    Mikroe
  • Hardware Compatibility
    KIT_PSC3M5_CC1
  • Input Type
    AC
  • Input Voltage range
    12 V AC - 26 V AC
  • Interfaces
    CC1 Control Card
  • Output Current
    2.5 A
  • Output Power max
    78 W
  • Output Voltage
    40 V
  • Product Name
    PSOC™ Control Low-Voltage PFC DevelopmentExpansion Kit
  • Programmer/Debugger
    N/A
  • Programming/Bridging
    N/A
  • Qualification
    Industrial
  • Sensors
    N/A
  • Software Ecosystem
    ModusToolbox™ Software, ModusToolbox™ Power Suite support
  • Software Support
    ModusToolbox™ Power Suite support
  • Switching Frequency range
    0 kHz to 500 kHz
  • Switching Frequency
    100 kHz
  • Target Application
    EV charging, AC-DC power conversion for telecomunications infrastructure, Residential heat pumps, server power supply units (PSU), Residential air conditioning
  • Topology
    Low Voltage Interleaved Totem Pole

OPN
KITPSC3PFC1TOBO1
Product Status active and preferred
Infineon Package LG-MADK-1
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package LG-MADK-1
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
The KIT_PSC3_PFC1 is part of Infineon's PSOC™ Control MCUs low-voltage power board portfolio. It is intended for evaluation and training on different power conversion topologies. This power board operates in safe, low-voltage domain. It supports an input voltage range between 12V and 26V AC, and nominal output voltage of 40V DC. It must be combined with a CC1 MCU control card from the PSOC Control family, like KIT_PSC3M5_CC1 or KIT_PSC3M8_CC1.

Features

  • Low-voltage totem-pole power board
  • Single-phase and interleaved topologies
  • Works with different CC1 control cards
  • Input voltage: 12V - 26V AC
  • Maximum Vout 50V DC, maximum Iout 2.5A
  • Built-in hardware protection feature
  • Universal AC transformer, 24 Vac, 3A RMS
  • CAN, UART, I2C, SPI Interfaces
  • Push button and potentiometer on board
  • 2 user LEDs
  • ModusToolbox™ PowerSuite support
  • App Note and Quick-start-guide available

Benefits

  • Safe operating voltage
  • Ideal for early evaluation and training
  • HW protection to prevent board damage
  • Several HMI options
  • Easy evaluation using MTB PowerSuite
  • Comparison of different PSC3 families
Documents

Design resources

Videos

Developer community