KIT_PSC3_LLC1
Active and preferred
RoHS Compliant

KIT_PSC3_LLC1

PSOC™ Control low-voltage LLC development expansion kit
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_PSC3_LLC1
KIT_PSC3_LLC1
ea.


Product details

  • Bluetooth Standard
    N/A
  • CapSense
    N/A
  • CCM operation
    N/A
  • Connectivity
    N/A
  • Core
    N/A
  • Device
    N/A
  • External memory
    N/A
  • Family
    PSOC Control C3
  • GPIOs/Shield Compatibility
    120 pin Edge connector
  • Hardware Compatibility
    KIT_PSC3M5_CC1, KIT_PSC3M8_CC1, USB0010
  • Input Type
    AC
  • Programmer/Debugger
    Onboard XMC4200 debug IC
  • Programming/Bridging
    USB
  • Qualification
    Industrial
  • Sensors
    N/A
  • Software Ecosystem
    ModusToolbox Power Suite support, ModusToolbox Software
  • Software Support
    ModusToolbox Power Suite support
  • Target Application
    Industrial, Motor Control, Power Conversion, Drives
  • Topology
    Configurable for different topologies

OPN
KITPSC3LLC1TOBO1
Product Status active and preferred
Infineon Package LG-MADK-1
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package LG-MADK-1
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
The KIT_PSC3_LLC1 is part of Infineon's PSOC™ Control MCUs low-voltage power board portfolio. The low-voltage LLC resonant converter development expansion kit provides a safe, highly integrated, and flexible platform for developing and testing digital power-conversion control. A CC1 MCU control card (available separately) from the PSOC™ Control family, is required to access signals for digital closed-loop software control of the LLC converter.

Features

  • Full bridge LLC on the primary side
  • Transformer with rectification
  • Test points for measurement and analysis
  • Independent 12 VDC auxiliary supply
  • 120-pin connector for the control card
  • USB-UART, CAN, and mikroBUS™ interfaces
  • Push button and potentiometer on board
  • 2 user LEDs
  • ModusToolbox™ Power Suite support
  • App note and quick-start-guide available
  • Works with different CC1 control cards

Benefits

  • Safe operating voltage
  • Ideal for early evaluation and training
  • Hardware protection to avoid HW damage
  • Several communication & user interfaces
  • Easy eval with ModusToolbox™ Power Suite
  • LLC library and code examples available
  • SW for LLC alternative (i.e half bridge)
  • Enables comparison of PSOC™ Control MCUs

Applications

Documents

Design resources

Diagrams

kit-psc3-llc1-and-kit-psc3m5-cc1
kit-psc3-llc1-and-kit-psc3m5-cc1
kit-psc3-llc1-and-kit-psc3m5-cc1
kit-psc3-llc1-and-kit-psc3-pfc1-connected-together
kit-psc3-llc1-and-cc1-board-connected-and-usb

Developer community