KIT_LGPWR_BOM16
Active and preferred

KIT_LGPWR_BOM16

Modular half-bridge power PCB with OptiMOS™ 6 Power MOSFETs, for individual or paralleled MOSFET applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_LGPWR_BOM16
KIT_LGPWR_BOM16
ea.


Product details


OPN
KITLGPWRBOM16TOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This kit power board module utilizing the OptiMOS™ 6 power MOSFET 135 V in D²PAK 7-pin package represents the power building block of the LVD scalable power demo board platform.It serves as a single half-bridge with power and gate drive interconnections, enabling easy buildup of any half-bridge-based power topology.

Features

  • IMS PCB for increased cooling
  • SMD power terminals with M5 thread
  • Onboard test point terminals

Benefits

  • Scalability and versatility
  • Rapid prototyping by building blocks
  • Fast built customized solutions
Documents

Design resources

Developer community