KIT_HB_GAN_ISO_TLL_A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyCoolGaN™
-
Input Voltage range0 V to 650 V
-
Input Voltage400 V, 400 V
-
Input Voltage max650 V
-
Output Current range0 A to 31 A
-
Output Current max30 A
| Recommended | ||
|
OPN
|
KITHBGANISOTLLATOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- Universal platform with ISO power supply
- Compact optimized and solution
- High power and frequency application
- Convenient plug-and-play solution
Benefits
- Configurable via jumper wires
- Minimal layout impact concerns
- Easy replacement of gate drivers
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.