KIT_HB_GAN_BT_RC_TLL_A
Active and preferred
RoHS Compliant

KIT_HB_GAN_BT_RC_TLL_A

Half-bridge daughter board with CoolGaN™ Transistor 650 V G5 in TOLL and bootstrap driver IC
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_HB_GAN_BT_RC_TLL_A
KIT_HB_GAN_BT_RC_TLL_A
ea.


Product details

  • Family
    CoolGaN™
  • Output Current range
    0 A to 31 A

OPN
KITHBGANBTRCTLLATOBO1
Product Status active and preferred
Infineon Package MADK
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package MADK
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
ea.
in stock
The KIT_HB_GaN_BT_RC_TLL_A is a half-bridge daughter board featuring CoolGaN™ Transistors 650 V G5 in a TOLL package, and a dual-channel bootstrap gate driver IC (EiceDRIVER™ 2EDB7259Y). The board allows the driving of CoolGaN™ with bipolar gate-to-source voltages (RC interface circuit).

Features

  • Universal platform with RC circuit
  • Compact optimized and solution
  • High power and frequency application
  • Easy plug-and-play solution

Benefits

  • Configurable via jumper wires
  • Minimal layout impact concerns
  • Easy replacement of gate drivers

Applications

Documents

Design resources

Developer community