KIT_DRIVER_2EDS8265H
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyGate Driver
-
Input TypeDC
-
InterfacesNo
-
QualificationConsumer
-
Target ApplicationSMPS, Power Supplies, Industrial
-
TopologyLow-side switch
|
OPN
|
KITDRIVER2EDS8265HTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Complete and easy-to-use solution platform integrating Infineon’s gate driver IC EiceDRIVER™ 2EDS8265H and CoolMOS™ SJ MOSFET or OptiMOS™ power MOSFETs
- Provides the possibility to evaluate the influence of the gate load (Rg or Cgs) on the driving behavior of the 2EDS8265H
- Provides the possibility to easily replace and test different power MOSFETs in TO-220 package
Benefits
- Familiarize with Infineon’s EiceDRIVER™ 2EDS8265H features
- Understanding the influence of the gate load on the driving behavior
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.