KIT_DRIVER_2EDN7524R
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyGate Driver
-
Frequency range100 kHz to 200 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
MountingTHD
-
Product NameKIT_DRIVER_2EDN7524R
-
QualificationConsumer
-
Sub ApplicationAdapter
-
Supply Voltage range10 V to 20 V
-
Target ApplicationSMPS, Power Supplies, Industrial
-
TopologyLow-side switch
|
OPN
|
KITDRIVER2EDN7524RTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Complete and easy-to-use solution platform integrating Infineon’s 2EDN7524R EiceDRIVER™ gate driver IC and CoolMOS™ or OptiMOS™ power MOSFETs
- Possible to evaluate the influence of the gate load (Rg or Cgs) on the driving behavior of the 2EDN7524R
- Easy to replace and test different power MOSFETs in TO-220 package
Benefits
- Replaceable TO-220 power MOSFET allows quick comparison of switches
- Gate-load test options make it easy to evaluate drive waveforms
- Speeds up dual-channel driver prototyping
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.