KIT_DRIVER_1EDN7550B
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyGate Driver
-
Frequency range100 kHz to 200 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
MountingTHD
-
Product NameKIT_DRIVER_1EDN7550B
-
QualificationConsumer
-
Sub ApplicationAdapter
-
Supply Voltage range10 V to 20 V
-
Target ApplicationSMPS, Power Supplies, Industrial
-
TopologyLow-side switch
| Recommended | ||
|
OPN
|
KITDRIVER1EDN7550BTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- Complete and easy-to-use solution platform integrating Infineon’s 1EDN7550B EiceDRIVER™ gate driver IC and a CoolMOS™ or OptiMOS™ power MOSFET
- Possible to evaluate the influence of the gate load (Rg or Cgs) on the driving behavior of the 1EDN7550B
- Possible to ealuate the robustness of the 1EDN7550B to DC offsets between the driver ground and the function generator ground
- Easy to replace and test different power MOSFETs in TO-220 package
Benefits
- Speeds up driver design-in
- Gate-load test options show how the load affects drive behavior
- Driver-ground offset evaluation shows robustness in realistic layouts
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.