KIT_DRIVER_1EDN7512B
Active and preferred

KIT_DRIVER_1EDN7512B

Evaluation kit for EiceDRIVER™ 1EDN7512B single-channel low-side gate driver IC
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_DRIVER_1EDN7512B
KIT_DRIVER_1EDN7512B
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    Gate Driver
  • Frequency range
    100 kHz to 200 kHz
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Interfaces
    Pin header for driver input signals; Banana connectors for MOSFET connections
  • Mounting
    THD(TO-220 MOSFET)
  • Product Name
    KIT_DRIVER_1EDN7512B
  • Qualification
    Consumer
  • Sub Application
    Adapter
  • Supply Voltage range
    4.5 V to 20 V
  • Target Application
    SMPS, Power Supplies, Industrial
  • Topology
    Low-side switch

OPN
KITDRIVER1EDN7512BTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
ea.
in stock
The evaluation kit provides a platform for testing Infineon's single-channel non-isolated gate driver IC EiceDRIVER™ 1EDN7512B in SOT-23 5-pin package, with complete driving circuitry integrated into the board. It supports evaluation of the driver's characteristics and surrounding driving circuitry's influence on the load signal.Kit includes a low-side MOSFET in TO-220 package, enabling the selection of CoolMOS™ or OptiMOS™ power MOSFET solutions

Features

  • Complete and easy-to-use solution platform, integrating Infineon’s EiceDRIVER™ 1EDN7512B gate driver IC and CoolMOS™ SJ MOSFET or OptiMOS™ power MOSFET
  • Possible to evaluate the influence of the gate load (Rg or Cgs) on the driving behavior 
  • Easy to replace and test different power MOSFETs in TO-220 package

Benefits

  • Familiarize with the Infineon’s EiceDRIVER™ 1EDN7512B features
  • Understanding the influence of the gate load on the driving behavior

Applications

Documents

Design resources

Developer community