KIT-CYW55310-EVAL
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
KITCYW55310EVALTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Bluetooth® Dualmode Audio SoC with Auracast® support
- Readymade Audio shield for quick evaluation
- Integrates IF310 module for easy design replication
- 8k to 96k sample rates
- Up to 8-channels of audio
- 16-, 24- and 32-bit sample width
Benefits
- BSP and Code Examples available via ModusToolbox
- Flexible audio interface
- Up to 47 GPIOs enable many peripherals
- +4/+13/+19 BLE Power Amplifiers
- Supports Bluetooth and BLE Audio
- LE Long Range, LE 2Mbps, Adv. Ext.
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.