KIT_CSK_PASCO2_5V
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyCO2 gas sensors
-
Input TypeDC
-
InterfacesI2C, UART and PWM
-
QualificationIndustrial (JEDEC20/22)
-
Supply Voltage range3.3 V to 5 V
|
OPN
|
KITCSKPASCO25VTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Adafruit feather-compatible form factor
- 22.5 x 63 x 30 mm³ small form factor
- XENSIV™ PASCO2V15 5 V gas sensor
- Additional XENSIV™ DPS368 pressure sensor
- Dual core, low-power PSOC™ 6 MCU
- Wi-Fi and Bluetooth® combo radio module
- Interchangeable sensor Wings
- Seamless integration into ModusToolbox™
- Real-time sensor data evaluation
- Dedicated cloud demo platform
Benefits
- Ideal for IoT, battery-powered devices
- Suited for customer field trials
- Rapid prototyping with code examples
- Secure cloud connection with OPTIGA™
- Secure device provisioning
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.