KIT_AURIX_TC224_TRB
Active and preferred
RoHS Compliant

KIT_AURIX_TC224_TRB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_AURIX_TC224_TRB
KIT_AURIX_TC224_TRB


Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
  • Product Name
    AURIX™ Triboard _TC224
  • Sub Application
    Airbag, Steering, Eletric Parking Brake, Brake Vehicle Stability Control, Suspension, Electric Brake Booster
  • Target Application
    Automotive

OPN
KITAURIXTC224TRBTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Introducing KIT_AURIX_TC224_TRB, a versatile tool for quick access to the AURIX™ TC2x TriCore's powerful architecture, enabling easy application development. Equipped with various memories, peripherals, and On Chip Debugging Features (OCDS1 and DAP) interface. Includes development tools stored on the Evaluation Board CD-ROM for seamless TriCore application development.

Features

  • Infineon’s TC2X4 Controller in TQFP-144
  • FlexRay™ Transceivers
  • Safety device (optional)
  • High Speed CAN Transceivers
  • USB to UART bridge
  • Ethernet Gigabit PHY
  • Serial Eeprom
  • LIN Transceiver
  • Crystal 20MHz (default)or External Clock
  • USB miniWiggler JDS for easy debugging
  • 8 Low Power Status LEDs
  • 8-DIP switches for configuration

Applications

Documents

Design resources

Developer community