Board TypeEvaluation Board
-
FamilyMicrocontroller
| Recommended | ||
|
OPN
|
KITA2GTC397XA3V3TFTTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Infineon’s TC397XA AURIX™ 2G Controller
- SD card slot (mini SD)
- Speed CAN Transceiver (CAN FD capable)
- USB to UART bridge– Ethernet Gigabit PHY
- LIN Transceiver – Crystal 20MHz(default)
- USB miniWiggler JDS for easy debugging
- 4 Low Power Status LEDs
- RTC with alarm
- Acoustic beeper
- 100 mm x 100 mm
- Connectors:The Application Kit TC3X7ADAS
- Micro USB connector for ASC Interface
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.