KIT_A2G_TC387_3V3_TRB
Active and preferred

KIT_A2G_TC387_3V3_TRB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_A2G_TC387_3V3_TRB
KIT_A2G_TC387_3V3_TRB


Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller

OPN
KITA2GTC3873V3TRBTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The 3V3 AURIX™ TriBoard TC387 board features a directly mounted TC387QP. Includes TLF35584QV Micro Processor Supply, TLE9221SX FlexRay™ Transceivers, TLE9251VSJ CAN-Transceivers, a LIN-Transceiver, USB to UART bridge, and Ethernet Precision Transceiver.

Features

  • Infineon AURIX™ TC367 ,LFBGA-292 Package
  • FlexRay™
  • Transceivers
  • High-Speed CAN Transceivers
  • USB to UART bridge
  • Serial Eeprom
  • LIN Transceiver
  • Crystal 20 MHz
  • USB mini wiggle JDS for easy debugging
  • 8 Low Power Status LEDs
  • 8-DIP switches for configuration
  • Access to all pins of controller

Applications

Documents

Design resources

Developer community