Board TypeDemo Board
-
FamilyMOSFET, Power Controller (PWM, PFC)
-
Go-wider-BoardYes
-
Input TypeDC
-
MountingPCB THT
-
Output Current range0 A to 0.5 A
-
Output Voltage range0 V to 12 V
-
Pout range0 W to 6 W
-
QualificationConsumer, Industrial
-
Sub ApplicationAuxiliary
-
Supply Voltage range90 V to 400 V
-
Target ApplicationIndustrial, Power Supplies
-
TopologyDC-DC converter
| Recommended | ||
|
OPN
|
KIT6W12VP7950VTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- QR FB second generation controller
- Snubberless operation
- Operation off of high input voltages
- Primary side regulated 12V
- Secondary side unregulated 12V out
Benefits
- High efficiency
- Low cost solution
- Elimination of the snubber network
- Reduced PCB hotspot
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.