KIT_6W_12V_ICE5
Active

KIT_6W_12V_ICE5

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Board Type
    Evaluation Board
  • Family
    MOSFET, Power Controller (PWM, PFC)
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Mounting
    THT
  • Output Current range
    0 A to 0.5 A
  • Output Voltage range
    11.8 V to 12.2 V
  • Output Voltage
    12 V
  • Pout range
    0 W to 6 W
  • Qualification
    Consumer, Industrial
  • Supply Voltage range
    90 V to 400 V
  • Target Application
    Industrial, Power Supplies
  • Topology
    Buck, Flyback

OPN
KIT6W12VICE5TOBO1
Product Status active
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
Auxiliary DC-DC supply solution featuring off-line SMPS current mode controller IC, with 800V CoolMOS™ P7 SJ MOSFET.

Features

  • Input voltage: 90-400VDC
  • Output voltage: 12VDC
  • Max output power: 6W

Benefits

  • 5th gen QR flyback PWM controller

Applications

Documents

Design resources

Developer community