Board TypeEvaluation Board
-
FamilyMOSFET, Gate Driver, Microcontroller
-
Input TypeAC
-
InterfacesNA
-
MountingTHD, SMD
-
Output Current range0 A to 0.5 A
-
Output Voltage range11.8 V to 12.2 V
-
Output Voltage12 V
-
Pout range0 W to 6 W
-
Product NameKIT_6W_12V_BIAS_ICE3
-
QualificationIndustrial
-
Sub ApplicationIndustrial , Server
-
Supply Voltage range90 V to 400 V
-
Target ApplicationPower Supplies
-
TopologyFlyback
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Auxilary bias supply transformer
- Two windings (each 12V and 6W)
- Controlled and switched by CoolSET™ ICE3
Benefits
- Example of a working aux. Supply
- Example of integrated aux. supply
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.