Board TypeEvaluation Board
-
FamilyPower Controller (PWM, PFC)
-
Frequency range90 kHz to 400 kHz
-
Go-wider-BoardNo
-
Input TypeDC
-
InterfacesNA
-
MountingSMD, THD
-
Output Current range0 A to 50 A
-
Output Voltage range11.8 V to 12.2 V
-
Pout range0 W to 600 W
-
Product NameKIT_600W_LLC_AN_CTRL
-
QualificationIndustrial
-
Sub ApplicationIndustrial, Server
-
Supply Voltage range350 V to 410 V
-
Target ApplicationPower Supplies
-
TopologyLLC, Half Bridge
|
OPN
|
KIT600WLLCANCTRLTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Full analog control
- Infineon ICE2HS01G LLC controller
- Accurate driving scheme
Benefits
- 80+ Titanium standard achieved
- Optimal use of MOSFET devices
- LLC critical conditions prevention
- ZVS achieved in entire load range
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.