Board TypeEvaluation Board
-
FamilyMOSFET, Diode (Si, SiC)
-
Frequency range40 kHz to 100 kHz
-
Input TypeAC
-
MountingSMD
-
Output Current range0 A to 6.5 A
-
Output Voltage range380 V to 420 V
-
Pout range0 W to 2500 W
-
QualificationIndustrial
-
Sub ApplicationSMPS, Server
-
Supply Voltage range85 V to 265 V
-
Target ApplicationPower Supplies
-
TopologyPFC
| Recommended | ||
|
OPN
|
KIT2K5WCCMTOLLTOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- CCM PFC topology
- Input voltage: 85-265VAC
- Output power: 2.5kW @ Vin=230V
- Output power: 1kW @ Vin=90V
- Assembled on heatsink (plug & play)
Benefits
- Easy to use SMD solution
- Thermal management example
- SMD vs. THD comparison
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.