ITAS_DEMO_TAS
on request
RoHS Compliant

ITAS_DEMO_TAS

Inductive sensor demonstrator boards simplify the use of Infineon's TLE480x family for various applications, including angle, torque, and linear measurements.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ITAS_DEMO_TAS
ITAS_DEMO_TAS


Product details


OPN
ITASDEMOTASTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The ITAS_DEMO TAS, the Inductive Torque and Angle Sensor demonstrator for Torque Angle Sensor application is designed to demonstrate rotary sensing applications. The iTAS Demo Kit consists of:• A PCB including a printed coil set with the TLE4801 assembled• Two PCBs to used as targets• Mechanical componentsThe ITAS_DEMO TAS demonstrates 2 operation modes:• Torque operation mode• Absolute position operation mode

Features

  • Easy to use
  • For angle and torque measurement
  • For absolute angle measurement
  • For evaluation of characteristic curves
  • For checking datasheet specifications

Benefits

  • Get used to inductive sensing
  • Fast evaluation of ITAS design
  • MSS Readout Tool available (required)
  • Software availabe for download
Documents

Design resources

Developer community