IRPLPFC1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAC-DC IC
-
Board TypeEvaluation Board
-
Product NameEvaluation Board IRPLPFC1
-
Supply Voltage range90 V to 265 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- 90 to 265 VAC input
- Output 420 VDC
- Maximum load 90 W
- Power factor > 0.95
- Low THD
- Open load/over voltage protected
- Featuring IRS2500S PFC SMPS control IC
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.