IRPLLNR5
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Applications1 x 54W TL5 Lamp
-
Board TypeEvaluation Board
-
Product NameEvaluation Board IRPLLNR5
-
Sub ApplicationFluorescent Ballast
-
Supply Voltage range80 V to 260 V
-
Target ApplicationLighting
| Recommended | ||
|
OPN
|
IRPLLNR5 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- Featuring IRS2168D HVIC ballast controller
- High power factor/low THD
- High frequency operation
- Lamp filament preheating
- Lamp fault protection with auto-restart
- Low AC line protection
- End of lamp life shutdown
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.