Applications1 x 70W HID Lamp
-
Board TypeEvaluation Board
-
Product NameEvaluation Board IRPLHID2A
-
Sub ApplicationFluorescent Ballast
-
Supply Voltage range185 V to 265 V
-
Target ApplicationLighting
|
OPN
|
IRPLHID2A |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- Featuring IRS2573DSPbF HID ballast control IC
- Drives 1 x 70 W HID lamp
- Input voltage range: 185-265 VAC
- High power factor/low total harmonic distortion
- Controlled ignition
- Low frequency square wave operation
- Lamp power and current control
- Open circuit and no-lamp protection
- Short circuit and lamp failure to warm-up protection
- Lamp end-of-life shutdown
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.