Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRPLCFL5E
END OF LIFE
discontinued
RoHS Compliant

IRPLCFL5E

END OF LIFE
CFL ballast for 26 W/spiral lamp, 220 VAC input

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRPLCFL5E
IRPLCFL5E


Product details

  • Applications
    26W Spiral Lamp
  • Board Type
    Evaluation Board
  • Product Name
    Evaluation Board IRPLCFL5E
  • Sub Application
    Fluorescent Ballast
  • Supply Voltage max
    220 V
  • Target Application
    Lighting

OPN
IRPLCFL5E
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community