Applications1 x 26W T8 Lamp
-
Supply Voltage max220 V
-
Target ApplicationLighting
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- Featuring IRS2538DSPBF HVIC ballast controller
- Drives 1x36 W T8 lamp
- 220 VAC input with high power factor
- Single-stage topology without electrolytic capacitors
- Long lifetime and high robustness
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.