IRHYS9A97034EVAL1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyRad hard MOSFETs
-
QualificationSpace
-
Target ApplicationSpace, Inrush current limiter, load switching, load sequencing, load redundancy
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Inrush current limiter power stage populated with 60 V/30 A rad hard R9 P-channel Si MOSFET in low ohmic TO-257AA package
- Supports 28 V bus input
- Supports control input of 5 V
- Adjustable inrush current peak and charging time with passive components
- On-board rectifier diode footprint for inductive loads
- PCB layout and test points optimized for ease of use in engineering evaluation
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.