IRDC3883
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsDC-DC Voltage Regulator
-
Board TypeEvaluation Board
-
FamilyDC-DC Converter
-
Frequency max800 Hz
-
Input TypeDC
-
Output Current max3 A
-
Output Voltage max5.5 V
-
Product NameEvaluation Board IRDC3883
-
QualificationIndustrial
-
Supply Voltage max14 V
-
Target ApplicationData Processing
-
TopologyBuck
| Recommended | ||
|
OPN
|
IRDC3883 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Continuous conduction or diode emulation
- 3 level over current protection
- Precision 0.5 V reference voltage
- power good, thermal protection, enable
- input under-voltage lockout
- internal LDO and pre-bias start-up
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.