IRDC38063
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyDC-DC Converter
-
Frequency max1600 Hz
-
Input TypeDC
-
Output Current max25 A
-
Output Voltage max8 V
-
Product NameEvaluation Board IRDC38063
-
QualificationIndustrial
-
Supply Voltage max16 V
-
Target ApplicationData Processing
-
TopologyBuck
| Recommended | ||
|
OPN
|
IRDC38063 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- PVin = +12 V, No Vcc required
- Vout = +1.2 V at 0-25 A
- Fs = 600 kHz
- L = 0.215 uH
- Cin = 3x22 uF
- Cout =7x47 uF (ceramic 0805)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.