IRAUDPS1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAudio
-
Board TypeEvaluation Board
-
Product NameEvaluation Board IRAUDPS1
|
OPN
|
IRAUDPS1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Reference design board
- IR2085
- 12Vin 250W-1000W audio power supply
Benefits
- DCDC converter from 12 V to +/-35 V
- Push-pull converter
- Power output from 250 W-1000 W
- 90% efficiency
- Protected for OCP, UVP, OVP, OTP
- External turn on/off
- Featuring IR2085 and IRF6648
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.