IRAUDAMP9
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAudio
-
Board TypeEvaluation Board
-
Pout max1700 W
-
Product NameEvaluation Board IRAUDAMP9
|
OPN
|
IRAUDAMP9 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Reference design board
- IRS2092S
- Dual power supply, 1x1700 W
Benefits
- 1700 W x 1, (THD=10%, 1 kHz, 2Ω)
- 1% THD+N @ 1200 W, 2 Ohms +/-75 V
- Residual noise 290 µV, AW
- 94% efficiency @ 1200 W, 2 Ohms
- OCP, OVP, UVP, DCP, HOPS and OTP
- Self-oscillating with optional sync
- Featuring IRS2092S and IRFB4227PBF
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.