IRAUDAMP8
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAudio
-
Board TypeEvaluation Board
-
Pout max150 W
-
Product NameEvaluation Board IRAUDAMP8
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- 120 W x 4 channels, (THD=1%, 1kHz, 4 Ohms)
- 0.015% THD+N distortion @ 60W, 4 Ohms
- Residual noise 200 µV, IHF-A weighted, AES-17 filter
- 90% Efficiency @ 120W, 4 Ohms, Class-D Stage
- OCP, OVP, UVP and OTP
- Self-oscillating half-bridge topology with optional clock synchronization
- Featuring IRS2093M Controller and Gate Driver IC and IRF6665 DirectFET MOSFETs
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.