IRAUDAMP7S
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAudio
-
Board TypeEvaluation Board
-
Pout max300 W
-
Product NameEvaluation Board IRAUDAMP7S
|
OPN
|
IRAUDAMP7S |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Reference design board
- IRS2092S
- Dual power supply, 2x250 W
Benefits
- 250 W x 2, (THD=1%, 1 kHz, 4 Ohms)
- 0.01% THD+N @ 120 W, 4 Ohms
- Residual noise 200 µV, AW
- Single layer PCB
- OCP, OVP, UVP,DCP and OTP
- Half bridge/full bridge selector
- Featuring IRS2092S and IRFI4019H
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.