IRAUDAMP15
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAudio
-
Board TypeEvaluation Board
-
Input TypeDC
-
Pout max35 W
-
Product NameEvaluation Board IRAUDAMP15
|
OPN
|
IRAUDAMP15 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- 35 W x 2 channels, (THD=10%, 1 kHz, 4 Ohms)
- 02% THD+N distortion @ 5 W, 4 Ohms
- Residual noise 250 µV, IHF-A weighted, AES-17 filter
- 96% efficiency @ 35 W, 4 Ohms, class D stage
- OCP, OVP, UVP and OTP
- Self-oscillating half-bridge topology
- Featuring IR4311 integrated class D IC
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.