IRAC27951SR
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAC-DC
-
Board TypeEvaluation Board
-
Frequency range70 kHz to 150 kHz
-
Input TypeDC
-
Pout max240 W
-
Product NameEvaluation Board IRAC27951SR
-
Supply Voltage max280 V
|
OPN
|
IRAC27951SR |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- Employing IRS27951SPbF Resonant Half Bridge controller HVIC and the IR11682S
- Input voltage range: 350-420VDC or 250V-300Vac
- Outputs: 24V/10A
- Switching frequency range: 70KHz-150Khz
- 95% efficiency without heatsink
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.