Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRAC11688-TO220
END OF LIFE
discontinued
RoHS Compliant

IRAC11688-TO220

END OF LIFE
IRAC11688-TO220 daughter card

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRAC11688-TO220
IRAC11688-TO220


Product details

  • Board Type
    Evaluation Board
  • Family
    DC-DC Converter
  • Frequency
    400 kHz
  • Mounting
    Thru-hole
  • Product Name
    IRAC11688-TO220
  • Qualification
    Industrial
  • Sub Application
    Desktop SMPS, Server SMPS, AC-DC adapters, LCD & PDP TV, Telecom SMPS
  • Target Application
    Power Supplies
  • Topology
    Resonant Half Bridge

OPN
IRAC11688-TO220
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The daughter card is designed to allow easy retrofit in existing systems with minimal system changes. The component values are recommended but user has freedom to change them per application requirement.

Applications

Documents

Design resources

Developer community