Board TypeEvaluation Board
-
CapSenseNo
-
ConnectivityUSB
-
FamilyN/A
-
Input TypeDC
-
QualificationIndustrial, Consumer
-
Target ApplicationIndustrial automation, Motor Control, Home Appliances
|
OPN
|
FM4-U120-9B560 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 1 MByte Flash 32 KByte Work Flash Memory
- 128 KByte RAM
- Up to 160MHz CPU clock
- 2 CAN controller 2.0A/B
- 8 Multi Function Serial interfaces
- USB-Host/-Device interface
- Three 12 bit ADCs, up to 24 channels
- Two 12 bit DACs
- 16 channel external interrupts
- Two Multifunction timer with waveform
- Base Timers (ICUs, OCUs, PPGs, others)
- External Power Supply USB, DAP, JTAG
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.