FM4-176L-S6E2GM
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ConnectivityUSB, ETH
-
FamilyN/A
-
Input TypeDC
-
QualificationIndustrial, Consumer
-
Target ApplicationIndustrial automation, Motor Control, Home Appliances
| Recommended | ||
|
OPN
|
FM4-176L-S6E2GM | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 180MHz Arm® Cortex® MCU with DMA
- 1MB flash, 192KB SRAM and 153 GPIOs.
- 608 CoreMark® MCU
- Arduino Uno form-factor support
- Onboard CMSIS-DAP I/F & 10pin JTAG
- USB: 1x Host(Type-A), 1x Device(Type-B)
- 1x IEEE802.3 Ethernet
- 1x 32Mb NOR Flash(QSPI)
- 1x Headphone jack, Stereo codec(WM8731)
- 1x Microphone + 1x Line-in jack
- 1x 4Mb SRAM
- 1x Phototransistor, 1x Accelerometer
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.