FM4-120L-S6E2HG
Active and preferred

FM4-120L-S6E2HG

FM4-120L-S6E2HG FM4 S6E2H-Series Starter Kit

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FM4-120L-S6E2HG
FM4-120L-S6E2HG


Product details

  • Board Type
    Evaluation Board
  • CapSense
    No
  • Family
    N/A
  • Input Type
    DC
  • Qualification
    Industrial, Consumer
  • Target Application
    Industrial automation, Motor Control, Home Appliances

OPN
FM4-120L-S6E2HG
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The S6E2H Series Starter Kit is designed for motor control and consumer electronics applications.The S6E2HG MCU is part of the S6E2H series device family, whose core is an ARM® Cortex®-M4 MCU.It has a 160 MHz CPU, 512 KB Flash, 64 KB SRAM, 100 GPIOs, multi-function timer, PWM, 24-channel ADC, USB (host and device), Ethernet, CAN, DMA, LIN, CSIO (SPI), I2S, I2C, UART and various other communication interfaces.

Features

  • 160MHz Arm® Cortex® MCU with DMA
  • 512KB flash, 64KB SRAM and 100 GPIOs
  • 540 CoreMark® MCU
  • All 120 pins routed to pin-header
  • Onboard CMSIS-DAP I/F & 20pin JTAG
  • 1x User button, 1x RGB LED
  • 1x Potentiometer
  • 1x SD Card interface

Applications

Documents

Design resources

Developer community