ApplicationsZone Control Unit, Power distribution Unit, Gateway, Load actuation
-
Board NameFlexZoneX™
-
Board TypeReference Board
-
FamilyAURIX™, OPTIREG, BRIGHTLANE™, SEMPER™NOR Flash, MOTIX™, PROFET™, SPOC™
-
Input Type12 V DC
|
OPN
|
FLEXZCUREFKITTOBO1 |
|---|---|
| Product Status | coming soon |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | coming soon |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Super set to cover all ZCU functions
- Dual AURIX TC4D9 MCU architecture
- Powered by OPTIREG PMICs
- 54 smart power distribution channels
- 9 load actuation channels (MOTIX)
- 6 Ethernet channels via BRIGHTLANE PHYs
- TSN and Ethernet-to-x data routing
- Cyber security and A/B swap support
- Protection: I2t, CLS, OCP, OVP, RPP
- 20x CAN-FD and 16x LIN interfaces
- FlexRay, PSI5 and other bus options
- Standardized interfaces for easy reuse
Benefits
- Reduced time-to-market
- Rapid functional exploration platform
- Tailoring through modular concept
- Validated, building block platform
- Super set to cover all ZCU functions
- Best-in-class automotive components
- Clear path to industrialization
- Basis for cost-optimized adaptations
- Partnership with industry leaders
- Flexible configuration for variants
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.