Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
EVALSF3R-ICE3AR2280CJZ
END OF LIFE
discontinued

EVALSF3R-ICE3AR2280CJZ

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Board Type
    Evaluation Board
  • Family
    CoolSET™
  • Product Name
    EVALSF3R-ICE3AR2280CJZ

OPN
TOOLSANDBOARDSTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The 20W 5V power supply uses CoolSET™ ICE3AR2280CJZ in a flyback converter, operating at 100kHz in both conduction modes. It includes slope compensation, fast AC reset, and fixed voltage brownout detect/reset. It features Active Burst Mode, auto restart protection, and BiCMOS design. It also offers built-in soft start time, frequency jitter, and an 800V MOSFET. It excels in low standby power and EMI performance.

Features

  • 800V avalanche rugged CoolMOS™ with Startup Cell
  • Active Burst Mode for lowest Standby Power
  • Slope compensation for CCM operation
  • Selectable entry and exit burst mode level
  • 100kHz internally fixed switching frequency with jittering feature
  • Auto Restart Protection for Over load, Open Loop, VCC Under voltage & Over voltage and Over temperature
  • External latch enable pin and fast AC reset
  • Over temperature protection with 50°C hysteresis
  • Built-in 10ms Soft Start
  • Built-in 40ms blanking time for short duration peak power
  • Propagation delay compensation for both maximum load and burst mode
  • Brownout feature
  • BiCMOS technology for low power consumption and wide VCC voltage range
  • Soft gate drive with 50Ω turn on resistor

Applications

Documents

Design resources

Developer community