Board TypeEvaluation Board
-
FamilyMOSFET, Power Controller (PWM, PFC)
-
Product NameEVALSF3-ICE3BS03LJG
|
OPN
|
EVALSF3ICE3BS03LJGTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 500V Startup Cell
- Active Burst Mode for lowest Standby Power
- Fast load jump response in Active Burst Mode
- 65kHz internally fixed switching frequency
- Frequency jitter and soft gate driving for low EMI
- Max Duty Cycle 75%
- Overall tolerance of Current Limiting < ±5%
- Internal PWM Leading Edge Blanking
- BiCMOS technology provide wide VCC range
- Built-in Soft Start
- Built-in blanking window with extendable blanking time for short duration high current
- Built-in latched Off Protection Mode for Over temperature, Over Voltage & Short Winding
- Auto Restart Protection Mode for Over load, Open Loop & VCC Undervoltage
- External latch enable function
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.