Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
EVALSF3-ICE3A1065ELJ
END OF LIFE
discontinued

EVALSF3-ICE3A1065ELJ

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Board Type
    Evaluation Board
  • Family
    CoolSET™

OPN
EVALSF3ICE3A1065ELJTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The 5V 15W ICE3A1065ELJ CoolSET™ board uses a flyback converter topology, designed for discontinuous conduction mode at 100kHz. It's robust against system noise, includes latch off/auto-restart protections, built-in soft start, and frequency jittering. Notably, it offers low standby power and EMI.

Features

  • 650V avalanche rugged CoolMOS™ with built-in Startup Cell
  • Active Burst Mode for lowest Standby Power
  • Fast load jump response in Active Burst Mode
  • 100kHz internally fixed switching frequency
  • Built-in latched Off Mode for Overtemperature, Overvoltage & Short Winding Detection
  • Auto Restart Mode for Overload, Open Loop & VCC Undervoltage
  • Built-in Soft Start
  • Built-in and extendable blanking Window for short duration high current
  • External latch enable function
  • Max Duty Cycle 75%
  • Overall tolerance of Current Limiting < ±5%
  • Internal PWM Leading Edge Blanking
  • BiCMOS technology provide wide VCC range
  • Frequency jitter and soft driving for low EMI
  • Robustness to system noise such as ESD, lightning surge, etc.

Applications

Documents

Design resources

Developer community