Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
EVALQRC-ICE2QR0680Z
END OF LIFE
discontinued
RoHS Compliant

EVALQRC-ICE2QR0680Z

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Board Type
    Evaluation Board
  • Family
    CoolSET™

OPN
EVALQRCICE2QR0680ZTOBO1
Product Status discontinued
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The 40W evaluation board uses ICE2QR0680Z Quasi-resonant CoolSET™ for simplified PCB design. Valley switching boosts efficiency. Infineon's technology improves system efficiency across all loads. Adjustable protections in ICE2QR0680Z handle failures, optimizing components for cost-effective solutions.

Features

  • 800V avalanche rugged CoolMOS™ with built in depletion startup cell
  • Quasi-resonant operation
  • Digital frequency reduction with decreasing load
  • Cycle-by-cycle peak current limitation with foldback point correction
  • Built-in digital soft-start
  • Direct current sensing with internal Leading Edge Blanking Time
  • VCC under voltage protection: IC stop operation, recover with softstart
  • VCC over voltage protection: IC stop operation, recover with softstart
  • Openloop/Overload protection: Auto Restart
  • Output overvoltage protection: Latch-off with adjustable threshold
  • Short-winding protection: Latch-off
  • Over temperature protection: Autorestart

Applications

Documents

Design resources

Developer community