EVALLEDILD2111E1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyLED Driver & Ballast Controller
-
Frequency range30 kHz to 250 kHz
-
Input TypeAC, DC
-
InterfacesUART
-
Output Current range250 mA to 1000 mA
-
Output Voltage range8 V to 55 V
-
Pout20 W
-
QualificationConsumer
-
Sub ApplicationPower Management
-
Supply Voltage range30 V to 65 V
-
Target ApplicationPower Supplies
-
TopologyBuck
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- DC input voltage rating from 30 – 65V
- Output voltage 8 – 55V
- Output power 20W
- Switching frequency 30 – 250 kHz
- Output current adjustable for up to 16 steps with a dynamic range of 1:4 between minimum and maximum current configurable by an external resistor
- Flickerfree and phase-aligned PWM dimming based on input PWM signal
- Fully configurable internal and external smart overtemperature protection
- Open/short load protection
- Overpower protection
- ILD2111 incl optimized parameter setting, device parameters optionally configurable by graphical user interface (.dp vision)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.