EVALLEDICL8201F1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyLED Driver
-
Target ApplicationLED Lighting, Lighting
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Advanced cascode topology enables lower system cost and higher system efficiency
- Supports wide range AC or DC input
- Single inductors without auxiliary winding
Benefits
- Minimum external components supporting small form factors and easy design-in
- High efficiency
- High Power Factor
- Full set of protection modes including intelligent Over-Temperature-Protection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.