EVALLEDICL8105E1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyLED Driver & Ballast Controller, MOSFET
-
Input TypeAC, DC
-
InterfacesUART
-
Output Current880 mA
-
Output Voltage range15 V to 45 V
-
Pout40 W
-
QualificationConsumer
-
Sub ApplicationPower Management
-
Supply Voltage range90 V to 300 V
-
Target ApplicationPower Supplies
-
TopologyFlyback
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Universal AC input from 90 V~ to 305 V~
- DC input option
- Wide output voltage range: 20 V to 100 V
- Output current: 0.1 A to 2.0 A
- Tunable output voltage range: Wide/narrow/fixed
- High efficiency with optional synchronous rectification
- Selectable input and output capacitors
- 0 – 10 V dimming with isolation support
- Power rating option with 20W and 80W transformer included
- Four daughter cards with ICL8105 included
- Various footprint options for MOSFET/diode
- Open load auto discharge
- ICL8105 incl optimized parameter setting for 20W application, device parameters optionally configurable by graphical user interface (.dp vision)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.